1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat Hinges (B-78-A, Aluminum)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flat Hinges (B-78-A, Aluminum)
  • Flat Hinges (B-78-A, Aluminum)
  • Flat Hinges (B-78-A, Aluminum)
  • Flat Hinges (B-78-A, Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard aluminum flat hinge.
[Features]
· Lightweight because it is Aluminum Alloy.
· Uses stainless steel shaft.
[Applications]
· For communications equipment and measuring equipment.

Lightweight Aluminum Alloy Construction

B-78-A-12 external appearance

B-78-A-12 external appearance

B-78-A-16 external appearance

B-78-A-16 external appearance

B-78-A series dimensional drawing

B-78-A series dimensional drawing

Product No.LWtP1P2P3P4øD1øD2MNReference Door Mass When Using 2 pcs Vertically (kg)Product Mass (g)
B-78-A-1140352.52226--48M34515
B-78-A-1250352.52234--48M341018
B-78-A-1365503302323-510M461038
B-78-A-1475503302727-510M462048
B-78-A-1590603.5383535-612M562080
B-78-A-16100603.538262626612M583086
Part Number
B-78-A-11
B-78-A-12
B-78-A-13
B-78-A-14
B-78-A-15
B-78-A-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 194.00

BUTT HINGES 1 Piece(s) Same day 1040352.5411442

฿ 206.00

BUTT HINGES 1 Piece(s) Same day 1050352.5411443

฿ 256.00

BUTT HINGES 1 Piece(s) Same day -65503511444

฿ 279.00

BUTT HINGES 1 Piece(s) Same day -75503511445

฿ 302.00

BUTT HINGES 1 Piece(s) 32 Day(s) 1090603.5611446

฿ 314.00

BUTT HINGES 1 Piece(s) Same day 10100603.5611447

Loading...

  1. 1
 

Basic Information

Flat Hinge Type Standard Type Material Aluminum Alloy Main Body Type Flat Hinges
Surface Finish Coating of silver saint Mounting Hole Through Hole