(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Choice of 9 sizes depending on the application.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
[Applications]
· For various types of doors.
B-102 dimensional drawing
B-102 dimensional drawing
Product No. | L | W | t | øD1 | (øD2) | (E) | N | Reference Values | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||||||||||||
SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | |||||||
B-102-1 | 25 | 20 | 0.8 | 0.8 | 2 | 3.8 | 3 | 300 × 150 | 3.3 | 1.7 | 5 | ||
B-102-2 | 32 | 22 | 0.8 | 0.8 | 2 | 3.8 | 3 | 400 × 200 | 3.9 | 2 | 7 | ||
B-102-3 | 38 | 26 | 0.8 | 0.85 | 2.4 | 4.3 | 3 | 600 × 300 | 4.2 | 2.3 | 10 | ||
B-102-4 | 51 | 30 | 0.8 | 0.9 | 2.4 | 4.4 | 5 | 700 × 350 | 5.8 | 3.3 | 15 | ||
B-102-5 | 51 | 38 | 1.2 | 1.35 | 3.3 | 6.2 | 1.3 | 3 | 700 × 350 | 9.4 | 5.4 | 30 | |
B-102-6 | 64 | 42 | 1.2 | 1.45 | 3.3 | 6.4 | 1.4 | 5 | 700 × 350 | 13 | 8.3 | 45 | |
B-102-7 | 76 | 49 | 1.5 | 1.6 | 4.2 | 7.6 | 1.5 | 5 | 800 × 400 | 23 | 12 | 65 | |
B-102-8 | 89 | 56 | 1.7 | 1.8 | 5.2 | 9 | 1.7 | 5 | 800 × 400 | 31 | 17 | 100 | |
B-102-9 | 102 | 70 | 1.8 | 1.9 | 5.5 | 9.5 | 1.8 | 5 | 900 × 450 | 40 | 21 | 145 |
Part Number |
---|
B-102-1 |
B-102-2 |
B-102-3 |
B-102-4 |
B-102-5 |
B-102-6 |
B-102-7 |
B-102-8 |
B-102-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 25 | 20 | 0.8 | 2 | 10253 | ||
฿ 12.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 32 | 22 | 0.8 | 2 | 10254 | ||
฿ 12.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 38 | 26 | 0.85 | 2.4 | 10255 | ||
฿ 13.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 51 | 30 | 0.9 | 2.4 | 10256 | ||
฿ 23.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 51 | 38 | 1.35 | 3.3 | 10257 | ||
฿ 26.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 64 | 42 | 1.45 | 3.3 | 10258 | ||
฿ 43.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 76 | 49 | 1.6 | 4.2 | 10259 | ||
฿ 58.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 89 | 56 | 1.8 | 5.2 | 10260 | ||
฿ 85.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 102 | 70 | 1.9 | 5.5 | 10261 |
Loading...
Flat Hinge Type | Standard Type | Material | Cold rolled steel plate (SPCC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Fabric | Mounting Hole | No |
How can we improve?
How can we improve?