(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Select the most appropriate type for the given application from the 6 available sizes.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
[Applications]
· Various types of doors.
B-100 series dimensional drawing
Product No. | L | W | t | P1 | P2 | P3 | ød1 | ød2 | øD1 | (øD2) | N1 | N2 | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B-100-1 | 25 | 20 | 0.8 | 18 | 3.5 | 3.4 | 4.5 | 2.1 | 4 | 4 | 3 | 1 | 4 | |
B-100-2 | 32 | 22 | 0.8 | 24 | 4 | 3.4 | 4.5 | 2.1 | 4 | 4 | 3 | 1 | 6 | |
B-100-3 | 38 | 26 | 0.8 | 28 | 4.5 | 3.4 | 4.5 | 2.4 | 4.5 | 4 | 3 | 2 | 9 | |
B-100-4 | 51 | 30 | 0.8 | 39 | 5.5 | 3.7 | 5.1 | 2.4 | 4.5 | 4 | 5 | 5 | 13 | |
B-100-5 | 64 | 33 | 0.9 | 51 | 6.5 | 25.5 | 3.9 | 5.7 | 2.4 | 5 | 6 | 5 | 5 | 20 |
B-100-6 | 76 | 41 | 1.0 | 60 | 8 | 30 | 4.4 | 6.5 | 3.1 | 5.5 | 6 | 5 | 8 | 35 |
Part Number |
---|
B-100-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 32 | 22 | 0.8 | 2.1 | 10240 |
Loading...
Flat Hinge Type | Standard Type | Material | Cold rolled steel plate (SPCC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Fabric | Mounting Hole | Through Hole |
Please check the type/dimensions/specifications of the part B-100-2 in the Flat Type Hinge (B-100 / Steel) series.
Part Number |
---|
B-100-1 |
B-100-3 |
B-100-4 |
B-100-5 |
B-100-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12.00 | 1 Piece(s) | Same day | 10 | 25 | 20 | 0.8 | 2.1 | 10239 | ||
฿ 12.00 | 1 Piece(s) | Same day | 10 | 38 | 26 | 0.8 | 2.4 | 10241 | ||
฿ 13.00 | 1 Piece(s) | Same day | 10 | 51 | 30 | 0.8 | 2.4 | 10242 | ||
฿ 18.00 | 1 Piece(s) | Same day | 10 | 64 | 33 | 0.9 | 2.4 | 10243 | ||
฿ 24.00 | 1 Piece(s) | Same day | 10 | 76 | 41 | 1 | 3.1 | 10244 |
How can we improve?
How can we improve?