1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Resin Retaining Cap BP-99-C (BP-99-C-4)

TAKIGEN

Plastic Resin Retaining Cap BP-99-C (BP-99-C-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cap for retaining precision pivot pins and rods.
[Features]
· Can be installed with single-action.
· Choice of 5 sizes depending on the application.
[Applications]
· Retaining of precision pivot pins and rods.

Can Be Equipped With A Single Action

BP-99-C-8 external appearance

BP-99-C-8 external appearance

BP-99-C-5 external appearance

BP-99-C-5 external appearance

BP-99-C dimensional drawing

BP-99-C dimensional drawing

Product No.LøD1øD2Applicable Shaft Diameter (ø)E-Type Retaining Ring Applicable Groove (Nominal Size)
BP-99-C-567.55.154
BP-99-C-668.56.165
BP-99-C-86.5118.187
BP-99-C-106.51310.1109
Part Number
BP-99-C-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Applicable Shaft Diameter Product Code

฿ 5.00

TAKIGEN 1 Piece(s) 29 Day(s) 106For φ4 Pin13227

Loading...

  1. 1
 

Basic Information

Material Polyacetal Main Body Type Related Components Operating Environment Standard
Surface Finish Fabric

Please check the type/dimensions/specifications of the part BP-99-C-4 in the Plastic Resin Retaining Cap BP-99-C series.

Products with similar specification

Part Number
BP-99-C-10
BP-99-C-5
BP-99-C-6
BP-99-C-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Applicable Shaft Diameter Product Code

฿ 5.00

1 Piece(s) 29 Day(s) 106.5For φ10 Pin13121

฿ 5.00

1 Piece(s) Same day 106For φ5 Pin13118

฿ 5.00

1 Piece(s) 29 Day(s) 106For φ6 Pin13119

฿ 5.00

1 Piece(s) 32 Day(s) 106.5For φ8 Pin13120