(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges with a stepped design.
[Features]
· Suitable for use with objects / enclosures that have level differences.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
· Reference door weight when using 2 vertical units: 10 kg.
[Applications]
· Various types of doors.
· Useful for doors and casing with differing thicknesses.
B-28-2 (without hole) external appearance
B-28-1 (without hole) dimensional drawing
B-28-2 (without hole) dimensional drawing
Product No. | Product Mass (g) | |
---|---|---|
SPCC | SUS | SPCC |
B-28-1 | 50 | 55 |
B-28-2 | 65 | 60 |
Part Number |
---|
B-28-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 90.00 | STEP HINGES | 1 Piece(s) | Same day | 10 | 1.6 | 4.5 | 10094 |
Loading...
Length L(mm) | 60 | Flat Hinge Type | Double Folding Hinge with Steps | Width W(mm) | 40 |
---|---|---|---|---|---|
Material | Cold rolled steel plate (SPCC) | Main Body Type | Flat Hinges | Surface Finish | Fabric |
Mounting Hole | No |
Please check the type/dimensions/specifications of the part B-28-1 in the Step Hinge (B-28 / Steel) series.
Part Number |
---|
B-28-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 93.00 | 1 Piece(s) | Same day | 10 | 2 | 4 | 10095 |
How can we improve?
How can we improve?