1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Large Slide Hinge B-863

Large Slide Hinge B-863
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large slide hinge.
[Features]
· When the door is opened, the door moves to the front and will not cause damage to the main body.
· The door opens 180°.
· Right and left types available.
· Materials: Bracket; hot-rolled sheet steel (SPHC), Arm; rolled steel material for general structures (SS400).
· Surface finish: zinc plating chromate treatment (MFZn-C).
[Applications]
· Special-purpose vehicles, vibration equipment, buses.

Right Type / Left Type

B-863-1-R external appearance

B-863-1-R external appearance

B-863-1 dimensional drawing

B-863-1 dimensional drawing

B-863-3-R external appearance

B-863-3-R external appearance

B-863-3 dimensional drawing

B-863-3 dimensional drawing

Application example

Application example

Operation example (Wide opening angle allows for smooth loading and unloading.)

Operation example (Wide opening angle allows for smooth loading and unloading.)

Part Number
B-863-1-L
B-863-1-R
B-863-3-L
B-863-3-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Product Code

฿ 1,007.00

SPECIAL HINGES 1 Piece(s) Same day 132.5134.6Left Type3.211468

฿ 1,007.00

SPECIAL HINGES 1 Piece(s) Same day 132.5134.6Right Type3.211469

฿ 1,162.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) 186.486.3Left Type411685

฿ 1,162.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) 186.486.3Right Type411686

Loading...

  1. 1
 

Basic Information

Main Body Type Back hinge / hidden hinge Material Rolled Steel Material for General Structure Surface Finish Zinc Plating Chromate Treatment
Mounting Hole Through Hole