(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact hinge that can be stopped midway.
[Features]
· Holds doors at desired angles.
· A flat-hinge type with a neat and protrusion-free external appearance.
· Utilizes resin friction to prevent the generation of metal shavings and noise.
[Applications]
· Useful for office equipment, furniture, control panels.
BP-151-1 external appearance
BP-151-2 external appearance
BP-151-1 dimensional drawing
BP-151-2 dimensional drawing
Product No. | Rated Load Torque cN·m | Product Mass (g) |
---|---|---|
BP-151-1 | 24.5 ±20% | 5 |
BP-151-2 | 14.7 ±20% | 2 |
Loading...
Material | Polyacetal | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | No |
---|---|---|---|---|---|
Shaft Diameter φD(mm) | 2.5 | Mounting Hole | Through Hole |
How can we improve?
How can we improve?