(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat hinge for heavy loads.
[Features]
· Structure suitable for heavy doors.
· Choice of 9 sizes depending on the application.
· Materials: B-1-0 / rolled steel material for general structure (SS400), B-1-8 / hot-rolled steel plate (SPHC).
· Surface finish: Base material.
[Applications]
· Cubicles, distribution boards / power distribution boards, control panels and vehicles.
B-1-0 to 2 dimensional drawing
B-1-3 dimensional drawing
B-1-4 to 8 dimensional drawing
Product No. | Materials | Surface Finish | Remarks | L | W | t | P1 | P2 | P3 | φD | M | Reference Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B-1-0 | SS400 | Unfinished | Without Hole Without Hole | 200 | 160 | 6 | 16 | 120 | 2,260 | ||||
B-1-1 | SPHC | 150 | 120 | 5 | 10 | 90 | 960 | ||||||
B-1-2 | 125 | 100 | 4.5 | 11 | 70 | 660 | |||||||
B-1-3 | 100 | 105 | 4 | 12 | 60 | 530 | |||||||
B-1-4 | SPHC | 75 | 70 | 3.2 | 6 | 30 | 180 | ||||||
B-1-5 | SPHC | 60 | 64 | 3.2 | 6 | 25 | 140 | ||||||
B-1-6 | SPHC | 50 | 50 | 3.2 | 6 | 20 | 100 | ||||||
B-1-7 | SPHC | 80 | 50 | 5 | 10 | 60 | 315 | ||||||
B-1-8 | SPHC | 50 | 50 | 5 | 10 | 35 | 200 |
Part Number |
---|
B-1-0 |
B-1-1 |
B-1-2 |
B-1-3 |
B-1-4 |
B-1-5 |
B-1-6 |
B-1-7 |
B-1-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Material | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,859.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 200 | 160 | [Steel] Rolled Steel Material for General Structure | 6 | 16 | 10001 | ||
฿ 407.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 150 | 120 | [Steel] Hot-rolled Sheet Steel (SPHC) | 5 | 10 | 10002 | ||
฿ 318.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 125 | 100 | [Steel] Hot-rolled Sheet Steel (SPHC) | 4.5 | 11 | 10003 | ||
฿ 248.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 100 | 105 | [Steel] Hot-rolled Sheet Steel (SPHC) | 4 | 12 | 10004 | ||
฿ 82.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 75 | 70 | [Steel] Cold rolled steel plate (SPCC) | 3.2 | 6 | 10005 | ||
฿ 66.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 60 | 64 | [Steel] Cold rolled steel plate (SPCC) | 3.2 | 6 | 10006 | ||
฿ 59.00 | BUTT HINGES | 1 Piece(s) | Same day | - | 50 | 50 | [Steel] Cold rolled steel plate (SPCC) | 3.2 | 6 | 10007 | ||
฿ 190.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 80 | 50 | [Steel] Hot-rolled Sheet Steel (SPHC) | 5 | 10 | 11115 | ||
฿ 167.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 50 | 50 | [Steel] Hot-rolled Sheet Steel (SPHC) | 5 | 10 | 11116 |
Loading...
Flat Hinge Type | Standard Type | Main Body Type | Flat Hinges | Surface Finish | Fabric |
---|---|---|---|---|---|
Mounting Hole | No |
How can we improve?
How can we improve?