(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lift-off hinge for heavy loads.
[Features]
· Materials: Aluminum alloy (ADC).
· Surface finish: Silver satin finish
· Right and left types are available.
· Stylish die-cast aluminum.
[Applications]
· Suitable for various types of heavy doors.
B-67-1-R external appearance
B-67-3-L external appearance
B-67 dimensional drawing
Product No. | Remarks | L1 | L2 | W | t | P1 | P2 | P3 | P4 | P5 | P6 | øD1 | øD2 | N | M | R | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B-67-1-L | Left type | 100 | 90 | 82 | 4 | 40 | 60 | 11 | 26 | 26 | 26 | 8 | 16 | 8 | M5 | 3 | 30 | 110 |
B-67-1-R | Right type | |||||||||||||||||
B-67-2-L | Left type | 75 | 68 | 70 | 3.5 | 40 | 50 | 10.5 | 27 | 27 | 6 | 12 | 6 | M5 | 3 | 20 | 60 | |
B-67-2-R | Right type | |||||||||||||||||
B-67-3-L | Left type | 65 | 52.5 | 50 | 3 | 30 | 36 | 10.5 | 22 | 22 | 5 | 10 | 6 | M4 | 2 | 15 | 35 | |
B-67-3-R | Right type | |||||||||||||||||
B-67-4-L | Left type | 50 | 45 | 40 | 3 | 26 | 10 | 30 | 5 | 10 | 4 | M4 | 2 | 10 | 20 | |||
B-67-4-R | Right type |
Part Number |
---|
B-67-1-L |
B-67-1-R |
B-67-2-L |
B-67-2-R |
B-67-3-L |
B-67-3-R |
B-67-4-L |
B-67-4-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 337.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 100 | 82 | Left Type | 4 | 8 | 11246 | ||
฿ 337.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 100 | 82 | Right Type | 4 | 8 | 11247 | ||
฿ 287.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 75 | 70 | Left Type | 3.5 | 6 | 11248 | ||
฿ 287.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 75 | 70 | Right Type | 3.5 | 6 | 11249 | ||
฿ 229.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 50 | Left Type | 3 | 5 | 11250 | ||
฿ 229.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 50 | Right Type | 3 | 5 | 11251 | ||
฿ 221.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 50 | 40 | Left Type | 3 | 5 | 11252 | ||
฿ 221.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 50 | 40 | Right Type | 3 | 5 | 11253 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | Coating of silver saint | Mounting Hole | Through Hole |
How can we improve?
How can we improve?