(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lift-off hinges for heavy-duty use.
[Features]
· Sizes can be selected according to application from heavy doors to small doors.
· Right and left types are available.
· Materials: B-65-0/1 / Hot-rolled sheet steel plate (SPHC); B-65-2 to 4 / cold rolled steel plate (SPCC).
· Surface finish: Zinc Plating chromate treatment (MFZn-C).
[Applications]
· Distribution boards / power distribution boards, machine tools and vehicles.
B-65-0 to 4 dimensional drawing
Product No. | Remarks | L1 | L2 | W | t | øD1 | (øD2) | Reference Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|
Iron | Iron | Iron | Iron | ||||||
B-65-0-L | Left type | 125 | 115 | 100 | 4.5 | 9 | 18.5 | 60 | 600 |
B-65-0-R | Right type | ||||||||
B-65-1-L | Left type | 100 | 90 | 82 | 4 | 8 | 16.5 | 50 | 355 |
B-65-1-R | Right type | ||||||||
B-65-2-L | Left type | 75 | 70 | 70 | 3.2 | 6 | 13 | 30 | 180 |
B-65-2-R | Right type | ||||||||
B-65-3-L | Left type | 65 | 60 | 50 | 2.6 | 5 | 11 | 20 | 95 |
B-65-3-R | Right type | ||||||||
B-65-4-L | Left type | 50 | 45 | 40 | 2.6 | 5 | 11 | 15 | 62 |
B-65-4-R | Right type |
Part Number |
---|
B-65-0-L |
B-65-0-R |
B-65-1-L |
B-65-1-R |
B-65-2-L |
B-65-2-R |
B-65-3-L |
B-65-3-R |
B-65-4-L |
B-65-4-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Material | Reversed | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 125 | 100 | [Steel] Hot-rolled Sheet Steel (SPHC) | Left Type | 4.5 | 9 | 10162 | ||
฿ 345.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 125 | 100 | [Steel] Hot-rolled Sheet Steel (SPHC) | Right Type | 4.5 | 9 | 10163 | ||
฿ 248.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 100 | 82 | [Steel] Hot-rolled Sheet Steel (SPHC) | Left Type | 4 | 8 | 10164 | ||
฿ 248.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 100 | 82 | [Steel] Hot-rolled Sheet Steel (SPHC) | Right Type | 4 | 8 | 10165 | ||
฿ 167.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 75 | 70 | [Steel] Cold rolled steel plate (SPCC) | Left Type | 3.2 | 6 | 10166 | ||
฿ 167.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 75 | 70 | [Steel] Cold rolled steel plate (SPCC) | Right Type | 3.2 | 6 | 10167 | ||
฿ 124.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 65 | 50 | [Steel] Cold rolled steel plate (SPCC) | Left Type | 2.6 | 5 | 10168 | ||
฿ 124.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 65 | 50 | [Steel] Cold rolled steel plate (SPCC) | Right Type | 2.6 | 5 | 10169 | ||
฿ 109.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 50 | 40 | [Steel] Cold rolled steel plate (SPCC) | Left Type | 2.6 | 5 | 10170 | ||
฿ 109.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 50 | 40 | [Steel] Cold rolled steel plate (SPCC) | Right Type | 2.6 | 5 | 10171 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type | Surface Finish | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Mounting Hole | No |
How can we improve?
How can we improve?