1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pivot Hinge BP-120【2 Pieces Per Package】

SPECIAL HINGES

Plastic Pivot Hinge BP-120
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Through holes in the hinge are bright, so it can be used as an electrified hinge by passing a cord through it

 
Part Number
BP-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 66.00

SPECIAL HINGES 1 Pack(s)

2 Pieces Per Package

29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 36 Width W(mm) 6 Material Polyacetal
Main Body Type Pivot type Surface Finish Fabric Mounting Hole Through Hole
Product Code 11600

Please check the type/dimensions/specifications of the part BP-120 in the Plastic Pivot Hinge BP-120 series.