(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A heavyweight hinge for construction machinery.
[Features]
· Materials: Main body; hot-rolled sheet steel (SPHC), Shaft; stainless-steel rod (SUS304).
· Surface finish: plain.
· Shaft diameter: B-801; ø12 (shaft diameter 12 mm), B-802; ø10 (shaft diameter 10 mm)
· Robust against vibration and rough opening/closing.
· Brass bushings provide smooth opening and closing.
· Available with and without holes.
[Applications]
· For construction equipment.
B-801-1/B-801-2 without hole / B-801-11/B-802-11 with hole dimensional drawing
B-801-2/B-802-2 without hole / B-801-12/B-802-12 with hole dimensional drawing
Product No. | t | ød | Reference Values | Product Mass (g) | |
---|---|---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||||
B-801-1 without hole | 5 | 12 | 1,800 × 900 | 45 | 920 |
B-801-11 with hole | 5 | 12 | 1,800 × 900 | 45 | 900 |
B-802-1 without hole | 4.5 | 10 | 1,800 × 900 | 40 | 780 |
B-802-11 with hole | 4.5 | 10 | 1,800 × 900 | 40 | 760 |
B-801-2 without hole | 5 | 12 | 1,800 × 900 | 33 | 810 |
B-801-12 with hole | 5 | 12 | 1,800 × 900 | 33 | 790 |
B-802-2 without hole | 4.5 | 10 | 1,800 × 900 | 30 | 690 |
B-802-12 with hole | 4.5 | 10 | 1,800 × 900 | 30 | 670 |
Part Number |
---|
B-801-11-WITH-HOLE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Plate Thickness t (mm) | Hole | Shaft Diameter φD (mm) | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 550.00 | BUTT HINGES | 1 Piece(s) | 35 Day(s) | 150 | 5 | Presence | 12 | Through Hole | 11661 |
Loading...
Flat Hinge Type | Standard Type | Width W(mm) | 100 | Material | Hot-rolled Sheet Steel (SPHC) |
---|---|---|---|---|---|
Main Body Type | Flat Hinges | Surface Finish | Fabric |
Please check the type/dimensions/specifications of the part B-801-11-WITH-HOLE in the Butt Hinge For Heavy Duty Use B-801/802 series.
Part Number |
---|
B-801-1-WITHOUT-HOLE |
B-801-12-WITH-HOLE |
B-801-2-WITHOUT-HOLE |
B-802-1-WITHOUT-HOLE |
B-802-11-WITH-HOLE |
B-802-12-WITH-HOLE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length L (mm) | Plate Thickness t (mm) | Hole | Shaft Diameter φD (mm) | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 511.00 | 1 Piece(s) | 32 Day(s) | 150 | 5 | No | 12 | No Hole | 11662 | ||
฿ 511.00 | 1 Piece(s) | 35 Day(s) | 130 | 5 | Presence | 12 | Through Hole | 11663 | ||
฿ 484.00 | 1 Piece(s) | 32 Day(s) | 130 | 5 | No | 12 | No Hole | 11664 | ||
฿ 465.00 | 1 Piece(s) | 32 Day(s) | 150 | 4.5 | No | 10 | No Hole | 11666 | ||
฿ 492.00 | 1 Piece(s) | 35 Day(s) | 150 | 4.5 | Presence | 10 | Through Hole | 11665 | ||
฿ 450.00 | 1 Piece(s) | 35 Day(s) | 130 | 4.5 | Presence | 10 | Through Hole | 11667 |
How can we improve?
How can we improve?