(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· As it is drawn material, the shaft has a small outer diameter.
[Applications]
· Ships, vehicles, kitchen equipment.
Flat Hinge Type | Standard Type | Material | Brass Article(C2801R) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Chrome Plating | Plate Thickness t(mm) | 3.2 | Mounting Hole | Through Hole |
Please check the type/dimensions/specifications of the part B-201-3 in the Brass Drawn Butt Hinge B-201 series.
Part Number |
---|
B-201-1 |
B-201-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 1,297.00 | 1 Piece(s) | Same day | 100 | 80 | 6 | 10380 | ||
฿ 717.00 | 1 Piece(s) | Same day | 90 | 50 | 4 | 10381 |
How can we improve?
How can we improve?