1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extruded Flat Hinge B-207

Extruded Flat Hinge B-207
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of aluminum alloy to be lightweight.

[Features]
· Lightweight due to aluminum alloy.
· Excellent in corrosion resistance due to alumite treatment.
· Stainless steel shaft is used

 
Part Number
B-207-1
B-207-2
B-207-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

฿ 968.00

BUTT HINGES 1 Piece(s) Same day 1010010415

฿ 1,104.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1012510416

฿ 1,317.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1015010417

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Width W(mm) 86 Material Aluminum Alloy
Main Body Type Flat Hinges Surface Finish Alumite Treatment Plate Thickness t(mm) 2.7
Shaft Diameter φD(mm) 3.5 Mounting Hole Through Hole