1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic, Rotary, Damper BP-885

Plastic, Rotary, Damper BP-885
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it is compact, it does not require space for installation. The flap closing speed changes according to the high torque direction and the low torque direction.
There closing of flap does not make any sound, making it ideal for places requiring silence. Correct damper characteristics can be obtained within the rotation range of 180°.
For right and left rotation.

 
Part Number
BP-885-1L
BP-885-1R
BP-885-2L
BP-885-2R
BP-885-3L
BP-885-3R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReversed Rated Torque
(cN·m)
Product Code

฿ 194.00

TORQUE HINGES 1 Piece(s) Same day 10Left Type14.712725

฿ 194.00

TORQUE HINGES 1 Piece(s) 29 Day(s) 10Right Type14.712726

฿ 194.00

TORQUE HINGES 1 Piece(s) 32 Day(s) 10Left Type29.412727

฿ 194.00

TORQUE HINGES 1 Piece(s) 29 Day(s) 10Right Type29.412728

฿ 194.00

TORQUE HINGES 1 Piece(s) Same day 10Left Type58.812729

฿ 194.00

TORQUE HINGES 1 Piece(s) Same day 10Right Type58.812730

Loading...

  1. 1

Basic Information

Length L(mm) 34 Width W(mm) 32 Material Polyacetal
Main Body Type Damper, Torque, Spring Hinge Surface Finish No Shaft Diameter φD(mm) 6
Mounting Hole Through Hole