1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leaf Hinge FB-813

Leaf Hinge FB-813
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the resin collar is incorporated inside, the rotation is very smooth.
· The curl part is welded.
· Ideal for medium size / small door

 
Part Number
FB-813-1-L
FB-813-1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReversed Product Code

฿ 794.00

HINGES 1 Piece(s) 29 Day(s) Left Type61510

฿ 794.00

HINGES 1 Piece(s) 29 Day(s) Right Type61504

Loading...

  1. 1

Basic Information

Length L(mm) 132 Width W(mm) 198 Material Rolled Steel Material for General Structure
Main Body Type Leaf type Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 5
Shaft Diameter φD(mm) 8 Mounting Hole Through Hole