1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laminate Hinge B-868-2

CONTINUOUS HINGES

Laminate Hinge B-868-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,210.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since this hinge is seamless, it improves waterproofness.
· Length of the hinge can be arbitrarily cut.
·This product is open approx. 60° in the free state.
· There is no protrusion at the door, and the appearance is improved.
·Opens 270° (ideal for rear doors).
[Applications]
·For specially equipped vehicles, medium-sized vans, refrigerator vehicles, and bus lids.

 
Part Number
B-868-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,210.00

CONTINUOUS HINGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 2500 Width W(mm) 24 Material Aluminum Alloy
Main Body Type Special Type Surface Finish Alumite Treatment Mounting Hole Through Hole
Product Code 11417

Please check the type/dimensions/specifications of the part B-868-2 in the Laminate Hinge B-868-2 series.