1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Hinge BP-869 (Part Number)

Plastic Hinge BP-869
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The length of the hinge can be arbitrarily cut.
· Uses rust resistant paintite steel plate.
· Can be installed in spaces where the back hinge can not be used.
· Endurance count of more than 50,000 times

 
Part Number
BP-869-1
BP-869-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass of Door Product Code

฿ 659.00

CONTINUOUS HINGES 1 Piece(s) 29 Day(s) 5kg or Less11432

฿ 291.00

CONTINUOUS HINGES 1 Piece(s) Same day 2kg or Less11526

Loading...

  1. 1

Basic Information

Length L(mm) 1000 Material Hard PVC (PVC) Main Body Type Special Type
Surface Finish No Mounting Hole No