Multi Hinge (FB-735 / Zinc Alloy)

Caution
Product Description
Multi hinge.
[Features]
· Can be used as flush, corner and concealed hinges.
· Choice of 4 sizes depending on the application.
[Applications]
· Various cases such as refrigerators, communications equipment, office equipment, etc.
Can Be Used In All Ways, Flat, Corner Or Concealed Hinge

FB-735-A-1 external appearance

FB-735-A-4 external appearance

FB-735 series dimensional drawing

FB-735 series dimensional drawing

FB-735 series application example
Reference Application Example

Multi Hinge FB-735 Reference application example

Multi Hinge FB-735 Reference application example

Multi Hinge FB-735 Reference application example

Multi Hinge FB-735 Reference application example
| Product No. | L | W1 | W2 | H1 | H2 | H3 | P1 | P2 | øD | M | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| FB-735-A-1 | 70 | 33.5 | 16 | 21.5 | 13.5 | 7 | 60 | 17.5 | 10 | 5 | 245 |
| FB-735-A-2 | 60 | 29.5 | 14 | 18 | 11 | 7 | 50 | 15.5 | 8 | 5 | 164 |
| FB-735-A-3 | 50 | 25 | 12 | 15 | 9 | 6 | 40 | 13 | 6 | 4 | 96 |
| FB-735-A-4 | 40 | 19 | 9 | 12 | 7.5 | 5 | 32 | 10 | 5 | 4 | 44 |