1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Marine Hinge BP-19-5

BUTT HINGES

Plastic Marine Hinge BP-19-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With few protrusions on the surface, it is safe to use on the floor

 
Part Number
BP-19-5-1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 229.00

BUTT HINGES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 50 Flat Hinge Type Standard Type Width W(mm) 145
Material Polyamide Main Body Type Flat Hinges Surface Finish No
Plate Thickness t(mm) 7.5 Mounting Hole Through Hole Product Code 12330

Please check the type/dimensions/specifications of the part BP-19-5-1-B in the Plastic Marine Hinge BP-19-5 series.