1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Marine Hinge, BP-19-2

Plastic Marine Hinge, BP-19-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since there are few protrusions on the surface, it is safe to use the floor surface.
[Applications]
·Hatch / lid of boats.

 
Part Number
BP-19-2-1-B
BP-19-2-2-B
BP-19-2-2-S
BP-19-2-3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Application Length L1
(mm)
Width W1
(mm)
Plate Thickness t
(mm)
Product Code

฿ 206.00

BUTT HINGES 1 Piece(s) 29 Day(s) 10100Screws for Pan/Bind501007.512312

฿ 186.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1075Screws for Pan/Bind40756.512314

฿ 186.00

BUTT HINGES 1 Piece(s) Same day 1075For Flathead Screws40756.512407

฿ 167.00

BUTT HINGES 1 Piece(s) 29 Day(s) 1055Screws for Pan/Bind3255512316

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Polyamide Main Body Type Flat Hinges
Surface Finish No Mounting Hole Through Hole