(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A marine hinge for canopies.
[Features]
· Safe to use on the floor surface because there are few protrusions on the surface.
· Choice of 3 sizes depending on the application.
· Materials: Leaves / polyamide (PA); Shaft / stainless steel (SUS304).
· Standard color: Ivory.
[Applications]
· Hatch and canopy for boats.
BP-19-1-1-B external appearance
BP-19-1 dimensional drawing
Product No. | Remarks | L1 | L2 | W | H | t | P1 | P2 | M | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
BP-19-1-1-B | Pan/binding screw | 50 | 45 | 80 | 15.5 | 7.5 | 30 | 50 | M5 | 34 |
BP-19-1-1-H | For hex bolt | |||||||||
BP-19-1-2-B | Pan/binding screw | 40 | 35 | 60 | 13.5 | 6.5 | 20 | 40 | M4 | 19 |
BP-19-1-2-H | For hex bolt | |||||||||
BP-19-1-2-S | For countersink screw | 40 | 35 | 60 | 13.5 | 6.5 | 20 | 40 | M5 | 18 |
BP-19-1-3-B | Pan/binding screw | 32 | 28 | 44 | 10.5 | 5 | 16 | 30 | M3 | 12 |
BP-19-1-3-H | For hex bolt |
Part Number |
---|
BP-19-1-1-B |
BP-19-1-1-H |
BP-19-1-2-B |
BP-19-1-2-H |
BP-19-1-2-S |
BP-19-1-3-B |
BP-19-1-3-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Application | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 50 | 80 | - | 7.5 | 12306 | ||
฿ 210.00 | BUTT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 50 | 80 | For hexagon head bolt | 7.5 | 12818 | ||
฿ 182.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 40 | 60 | - | 6.5 | 12308 | ||
฿ 190.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 40 | 60 | For hexagon head bolt | 6.5 | 12819 | ||
฿ 182.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 40 | 60 | - | 6.5 | 12405 | ||
฿ 163.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 32 | 44 | - | 5 | 12310 | ||
฿ 159.00 | BUTT HINGES | 1 Piece(s) | 25 Day(s) | 10 | 32 | 44 | For hexagon head bolt | 5 | 12820 |
Loading...
Flat Hinge Type | Standard Type | Material | Polyamide | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | No | Mounting Hole | Through Hole |
How can we improve?
How can we improve?