(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hinge that can be stopped midway.
[Features]
· Holds doors at desired angles.
· The torque hardness can be adjusted by turning the adjustment bolt.
· Uses flame-retardant materials.
[Applications]
· Front cover or lid (used sideways) for canopies, server racks, office equipment, furniture, etc.
BP-150-1-Black external appearance
BP-150-1 dimensional drawing
Application example
M bolt with torque adjustment hex socket
Usage caution
Turning the adjustment bolt too far may result in operating noise, so operation within the rated torque is advised. In addition, this product is made from resin so a lessening of torque may occur with continuous use. Intermittent use is advised. Do not use lubricating oil, etc.
Product No. | Remarks | L1 | L2 | L3 | W | H1 | H2 | H3 | H4 | P1 | P2 | M | ød1 | ød2 | Rated Torque2pcs (N·m) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BP-150-1-Black | Black | 72 | 21 | 30 | 56 | 19 | 6 | 10 | 1 | 38 | 47.5 | 6 | 6.6 | 14 | 0 to 4 | 57 |
BP-150-1-Ivory | Ivory |
Part Number |
---|
BP-150-1-BLACK |
BP-150-1-IVORY |
BP-150-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Rated Torque (cN·m) | Color | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 233.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 72 | 56 | 6 | 0~2 | Black | 13216 | ||
฿ 233.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 72 | 56 | 6 | 0~2 | Ivory | 13272 | ||
฿ 217.00 | FLAT TORQUE HINGE | 1 Piece(s) | Same day | 10 | 50 | 37 | 5 | 0~0.5 | Black | 13271 |
Loading...
Material | Polyacetal | Main Body Type | Damper, Torque, Spring Hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Additional Function | Torque Function | Surface Finish | Grain | Opening Angle θ(deg) | 270 |
Mounting Hole | Through Hole |
How can we improve?
How can we improve?