Flat Torque Hinge (BP-148 / Plastic)

Caution
Product Description
A hinge that can be stopped midway.
[Features]
· Holds doors at desired angles.
· Torque hardness can be adjusted by turning the adjustment screw.
· Uses flame-retardant materials (Main body; UL94-HB, Shaft; UL94V-2).
· Materials: Main body / polyacetal (POM/UL94-HB); Shaft / polycarbonate (PC/UL94 V-2).
· Adjustment screw/nut; stainless steel (SUS303).
[Applications]
· For canopies, server racks, office equipment, furniture.
Holds Door At The Desired Angle

BP-148-1 external appearance

BP-148 dimensional drawing

BP-148-2 dimensional drawing

BP-148 application example (Torque hardness can be adjusted by turning the adjustment screw.)
| Product No. | Rated Torque N·m | L | W | H | t | P1 | P2 | ød | M | (α°) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BP-148-1 | 0 to 4 | 63.5 | 57.5 | 19.5 | 5.2 | 38 | 47.5 | 6.6 | M6 | 250 | 44 |
| BP-148-2 | 0 to 0.8 | 43 | 36.5 | 12.7 | 6 | 25.5 | 31.7 | 4.2 | M5 | 260 | 15 |