1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Damper Hinge With Torque Adjustment (BP-879-2H, Plastic)

Damper Hinge With Torque Adjustment (BP-879-2H, Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hinge with a damper mechanism.
[Features]
· Moderate damper characteristics can be obtained within a 110 degrees rotation range.
· Right and left types available.
· Materials: Polybutylene terephthalate (PBT)
· Standard color: Black
· Damper characteristics: Rated adjustment range is 0.98 N⋅m to 1.96 N m.
· Operating temperature range: 0°C to +40°C.
[Applications]
· Hat racks and refrigerators of buses and trains.

Provides Moderate Damping

BP-879-2H-B-L external appearance

BP-879-2H-B-L external appearance

BP-879-2H-B-R external appearance

BP-879-2H-B-R external appearance

BP-879-2H-B-L dimensional drawing

BP-879-2H-B-L dimensional drawing

BP-879-2H-B-R dimensional drawing

BP-879-2H-B-R dimensional drawing

BP-879-2H-A-L dimensional drawing

BP-879-2H-A-L dimensional drawing

BP-879-2H-A-L dimensional drawing

BP-879-2H-A-L dimensional drawing

BP-879-2H-A-R dimensional drawing

BP-879-2H-A-R dimensional drawing

BP-879-2H-A-R dimensional drawing

BP-879-2H-A-R dimensional drawing

BP-879-2H-B-R dimensional drawing

BP-879-2H-B-R dimensional drawing

BP-879-2H-B-R dimensional drawing

BP-879-2H-B-R dimensional drawing

Part Number
BP-879-2H-A-L
BP-879-2H-A-R
BP-879-2H-B-L
BP-879-2H-B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Reversed Product Code

฿ 562.00

TORQUE HINGES 1 Piece(s) Same day 1025Left Type12716

฿ 562.00

TORQUE HINGES 1 Piece(s) Same day 1050Right Type12718

฿ 562.00

TORQUE HINGES 1 Piece(s) Same day 1050Left Type12717

฿ 562.00

TORQUE HINGES 1 Piece(s) Same day 1025Right Type12719

Loading...

  1. 1
 

Basic Information

Length L(mm) 71 Material Polybutylene Terephthalate Main Body Type Damper, Torque, Spring Hinge
Surface Finish No Plate Thickness t(mm) 8 Mounting Hole Through Hole