1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilting Hinge for Truck B-858-6

HINGES

Tilting Hinge for Truck B-858-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,904.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from aluminum, so it has superior corrosion resistance, and is much lighter than conventional hinges.
· Side surface has a tapered structure, for a clean design with consideration to safety

 
Part Number
B-858-6S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,904.00

HINGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 100 Flat Hinge Type Standard Type Width W(mm) 107
Material Aluminum Alloy Main Body Type Flat Hinges Surface Finish Baked Paint
Application Flat Type for Side Plate Thickness t(mm) 6.5 Shaft Diameter φD(mm) 13
Mounting Hole Through Hole Product Code 11681

Please check the type/dimensions/specifications of the part B-858-6S in the Tilting Hinge for Truck B-858-6 series.