1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Damper Hinge (B-879-1H, Zinc Alloy)

TORQUE HINGES

Damper Hinge (B-879-1H, Zinc Alloy)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Rotary damper is sold separately.

Product Description

[Features]
· Materials: Zinc alloy (ZDC).
· Surface finish: Black enamel (melamine / acrylic resin).
· Accessories: spring.
· Two BP-879-1 and B-879-1 pieces can be assembled in the hinge.
· Reciprocating damper types, single direction damper types and other settings are possible.
[Applications]
· Hat racks and refrigerators for buses and trains.

Hinge That Can Be Configured In Various Ways

B-879-1H external appearance

B-879-1H external appearance

B-879-1H dimensional drawing

B-879-1H dimensional drawing

Assembly method

Assembly method

Setting Method

One-way torque

One-way torque

Set at start point (left), Set at start point (right)

Set at start point (left), Set at start point (right)

Set at start point (left), Set at start point (right)

Set at start point (left), Set at start point (right)

Both-ways torque

Both-ways torque

Set at end point (left), Set at start point (right)

Set at end point (left), Set at start point (right)

Set at start point (left), Set at end point (right)

Set at start point (left), Set at end point (right)

The rotation range can be changed via the angle setting Set at end point (left), Set at start point (right)

The rotation range can be changed via the angle setting
Set at end point (left), Set at start point (right)

Part Number
B-879-1H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 670.00

TORQUE HINGES 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Length L(mm) 110 Width W(mm) 60 Material Zinc Alloy (ZDC)
Main Body Type Damper, Torque, Spring Hinge Surface Finish Baked Paint Plate Thickness t(mm) 5
Mounting Hole Through Hole Product Code 13254

Please check the type/dimensions/specifications of the part B-879-1H in the Damper Hinge (B-879-1H, Zinc Alloy) series.