(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for inner doors of control panels.
[Features]
·You can freely adjust the height of the middle plate (decorative plate) of the switchboard/distribution board.
·The hinge pin is removable, and the middle plate (decorative plate) can be removed.
·A tapered knurling receiver smoothly draws in knurling (B-76-11 to 15).
[Applications]
·Distribution board, control board, inspection door.
Part Number |
---|
B-76-1 |
B-76-2 |
B-76-3 |
B-76-4 |
B-76-5 |
B-76-11 |
B-76-12 |
B-76-13 |
B-76-14 |
B-76-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hinge/Knurling Reception | Main Body Height (mm) | Maximum Height (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 426.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Hinge | 149 | 243 | 6 | 11626 | ||
฿ 388.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Hinge | 104 | 171 | 6 | 11627 | ||
฿ 372.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Hinge | 74 | 126 | 6 | 11628 | ||
฿ 372.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Hinge | 54 | 96 | 6 | 11629 | ||
฿ 364.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Hinge | 43 | 76 | 6 | 11630 | ||
฿ 364.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Knurling Reception | 149 | 243 | - | 11631 | ||
฿ 341.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Knurling Reception | 104 | 171 | - | 11632 | ||
฿ 326.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Knurling Reception | 74 | 126 | - | 11633 | ||
฿ 318.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Knurling Reception | 54 | 96 | - | 11634 | ||
฿ 314.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | Knurling Reception | 43 | 76 | - | 11635 |
Loading...
Length L(mm) | 70 | Width W(mm) | 40 | Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Main Body Type | Back hinge / hidden hinge | Surface Finish | Zinc Plating Chromate Treatment | Plate Thickness t(mm) | 2.3 |
Mounting Hole | Through Hole |
How can we improve?
How can we improve?