1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Hinge B-865

SPECIAL HINGES

Slide Hinge B-865
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,439.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· When the door is opened, it protrudes forward and rotates, so it does not interfere with the frame.
· Door opening is 180°.
· Left and right combination

 
Part Number
B-865-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,439.00

SPECIAL HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 100 Width W(mm) 133 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Mounting Hole Through Hole
Product Code 12706

Please check the type/dimensions/specifications of the part B-865-1 in the Slide Hinge B-865 series.