1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Hinge B-864

Slide Hinge B-864
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·When the door is opened, the door protrudes forward, so the main unit will not be damaged.
· Door opening is 180°.
· For right / left use.
[Applications]
·Specially equipped vehicles, vibration equipment, buses.

 
Part Number
B-864-1-L
B-864-1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReversed Product Code

฿ 1,317.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) 10Left Type11813

฿ 1,317.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) 10Right Type12438

Loading...

  1. 1

Basic Information

Length L(mm) 118 Width W(mm) 133 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 2.5
Mounting Hole Through Hole