(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose hinge with spring.
[Features]
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· Choice of 4 sizes depending on the application.
[Applications]
· For various types of doors.
B-46-3 external appearance
B-46 dimensional drawing
B-46 dimensional drawing
Product No. | Reference Load Torque (cN·m) | |
---|---|---|
90° | 180° | |
B-46-1 | 13 | 8.2 |
B-46-2 | 15 | 10.4 |
B-46-3 | 7 | 4 |
B-46-4 | 2.6 | 1.6 |
Product No. | L | W | t | P1 | P2 | øD1 | (øD2) | Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC / Without Hole | Ti | SUS | SPCC | Ti | SUS | SPCC | |||||||
B-46-1 | 51 | 38 | 1.5 | 1.6 | 25 | 32 | 3 | 6.5 | 6 | 30 | 35 | ||
B-46-2 | 38 | 32 | 1.5 | 1.5 | 1.6 | 20 | 26 | 3 | 6.5 | 4 | 11 | 19 | 20 |
B-46-3 | 25 | 32 | 1.2 | 1.2 | 1.2 | 20 | 14 | 3 | 5.8 | 2 | 6 | 10 | 10 |
B-46-4 | 20 | 14 | 0.5 | 0.5 | 1 | 2.2 | 1 | 1.5 | 1.5 |
Part Number |
---|
B-46-1 |
B-46-2 |
B-46-3 |
B-46-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 51 | 38 | 1.6 | 3 | 10134 | ||
฿ 47.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 38 | 32 | 1.6 | 3 | 10135 | ||
฿ 35.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 25 | 32 | 1.2 | 3 | 10136 | ||
฿ 33.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 20 | 14 | 0.5 | 1 | 10137 |
Loading...
Material | Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Mounting Hole | No |
How can we improve?
How can we improve?