1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Up B-874

TAKIGEN

Spring Up B-874
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description


It has a very large rotational reaction force, so it can be used with a variety of door automatic opening mechanisms.
The weight of the door allows you to adjust the torque for optimal adjustment
It is not a stay-type such as gas springs, so it does not take up space
Material: Zinc Alloy (ZDC)
Surface treatment: baked paint;Special cars, vans, and swing-up doors

 
Part Number
B-874-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,452.00

TAKIGEN 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Width W(mm) 146 Material Zinc Alloy (ZDC) Main Body Type Damper, Torque, Spring Hinge
Additional Function Torque Function Surface Finish Baked Paint Product Code 11825

Please check the type/dimensions/specifications of the part B-874-1 in the Spring Up B-874 series.