Lift-off Hinge With Stopper, Type 1 (B-90 / Steel)

Brand :
TAKIGEN
Caution
Product Description
A lift-off hinge with retainer.
[Features]
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Chrome plating (MFCr).
· Right and left types are available.
· Can be pulled out at 90° or less.
[Applications]
· Removable doors or covers.
Hinge With Right And Left Types

B-90-1-R external appearance

B-90 dimensional drawing

B-90 dimensional drawing

Can't be pulled out

Can be pulled out at 90° or less
| Product No. | Remarks | L1 | L2 | W | t | P1 | P2 | øD1 | (øD2) | ød1 | ød2 | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-90-1-L | Left type | 50 | 46 | 36 | 1.6 | 22 | 38 | 3 | 7 | 3.3 | 6 | 7 | 30 |
| B-90-1-R | Right type | ||||||||||||
| B-90-2-L | Left type | 40 | 36 | 30 | 1.2 | 20 | 28 | 3 | 6 | 4 | 6 | 4 | 14 |
| B-90-2-R | Right type | ||||||||||||
| B-90-3-L | Left type | 22 | 22 | 18 | 1.0 | 11 | 14 | 2 | 4.5 | 3.3 | 5 | 2 | 4 |
| B-90-3-R | Right type |