1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Stopper Hinge BP-149

Plastic Stopper Hinge BP-149
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,013.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Holds the door at 150°.
·The screw can be hidden with the attached cap.
·Flame retardant material is used (main unit/UL94-HB).
[Applications]
·Canopies, server racks, office equipment, furniture.

 
Part Number
BP-149-A
BP-149-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolding Torque
(N·m)
Product Code

฿ 2,013.00

TORQUE HINGES 1 Piece(s) Same day 1.713136

฿ 2,013.00

TORQUE HINGES 1 Piece(s) Same day 0.713137

Loading...

  1. 1

Basic Information

Length L(mm) 50 Flat Hinge Type Standard Type Width W(mm) 57
Material Polyacetal Main Body Type Flat Hinges Surface Finish No
Mounting Hole Through Hole