Concealed Hinge 1 Type (B-1008 / Stainless Steel)

Caution
Product Description
A type of hinge with concealed hinge part.
[Features]
· Choice of 16 sizes depending on the application.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
[Applications]
· Distribution boards / power distribution boards, control panels, vending machines, ships, vehicles, kitchen equipment, outdoor equipment.
Easy-To-Mount Retractable Type

B-1008-1 external appearance

To confirm the operational interference of the panel and hinge, use the Ws dimension as a reference to match the current item.
Dimensional Drawing

B-1008-1 / B-1008-5 dimensional drawing

B-1008-2/B-1008-3/B-1008-4 dimensional drawing

B-1008-16 dimensional drawing
| Product No. (SUSSUS304) | L | W1 | W2 | W3 | (W4) | W5 | (H1) | (H2) | t | øD | N | d (Product No.) | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) Mass | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Slip-Joint Type Slip-Joint Type | Fixed Type Fixed Type | ||||||||||||||
| B-1008-1 | B-1008-11 | 65 | 86 | 28 | 58 | 26 | 28 | 42 | 6.3 | 3.0 | 6 | 5 | 5 (B-1024-5) | 25 | 245 |
| B-1008-2 | B-1008-12 | 50 | 75 | 24 | 51 | 20 | 26 | 39 | 5.2 | 2.0 | 6 | 3 | 5 (B-1024-5) | 12 | 120 |
| B-1008-3 | B-1008-13 | 40 | 70 | 22 | 48 | 21 | 23 | 35 | 5.1 | 2.0 | 6 | 3 | 5 (B-1024-5) | 9 | 95 |
| B-1008-4 | B-1008-14 | 32 | 63 | 22 | 41 | 19 | 19 | 28 | 3.9 | 1.5 | 4.5 | 3 | 3 (B-1024-3) | 6 | 45 |
| B-1008-5 | B-1008-15 | 25 | 60 | 22 | 38 | 18 | 17 | 26.5 | 3.9 | 1.5 | 4.5 | 3 | 3 (B-1024-3) | 4 | 35 |
| - | B-1008-16 | 20 | 46 | 17 | 29 | 12 | 13 | 22 | 3.1 | 1.5 | 3 | 3 | - | 3 | 20 |