Stainless Steel Multiaxial Hinge for Airtightness FB-1729N

Caution
Product Description
Hinge for sealing doors.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Two-axis mechanism allows door to be tightened horizontally up to 5 mm (Requires tightening mechanism, sold separately).
· The rotating angle can be changed by removing the included stopper. (120°/195° reference rotation example).
· Low friction coefficient with excellent load-capacity resistance, abrasion-resistance, chemical resistance and heat resistance.
· Uses a metal mesh tetrafluoroethylene resin composite bearing that can be used lubrication-free.
[Applications]
· Vacuum chamber devices, doors on airtight equipment, air conditioning equipment.
Hinge With Excellent Corrosion Resistance

FB-1729N-2 external appearance

FB-1729N-3 external appearance

Tightening example

FB-1729N-2 dimensional drawing

FB-1729N-3 dimensional drawing

Rotation example (normal rotation angle, rotation angle with stopper removed)
| Product No. | t1 | t2 | (θ°) | Product Mass (g) |
|---|---|---|---|---|
| FB-1729N-2 | 22.5 | 17.5 | 195 | 748 |
| FB-1729N-3 | 12 | 8 | 200 | 159 |