1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Universal Hinge B-1094

CONCEALED HINGES

Stainless Steel, Universal Hinge B-1094
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to install detachable type.

 
Part Number
B-1094
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 264.00

CONCEALED HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 75 Width W(mm) 16 Material Stainless Steel Plate (SUS304)
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form Surface Finish Fabric
Reversed Left/Right Combination Type Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 6
Mounting Hole Through Hole Product Code 10696

Please check the type/dimensions/specifications of the part B-1094 in the Stainless Steel, Universal Hinge B-1094 series.