1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Single Tube Processed Hinge, B-1545

SLIP-JOINT HINGES

Stainless Steel Single Tube Processed Hinge, B-1545
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can be bent and used according to the structure and application of the board.

 
Part Number
B-1545
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 349.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 65 Flat Hinge Type Standard Type Width W(mm) 126
Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Fabric
Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 6 Mounting Hole No
Product Code 13001

Please check the type/dimensions/specifications of the part B-1545 in the Stainless Steel Single Tube Processed Hinge, B-1545 series.