1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Flat Hinge B-1508-A

Stainless Steel Flat Hinge B-1508-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Used for ships, vehicles, kitchen equipment, outdoor equipment, etc.

 
Part Number
B-1508-A-1
B-1508-A-2
B-1508-A-3
B-1508-A-4
B-1508-A-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 446.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 10651813610829

฿ 368.00

SLIP-JOINT HINGES 1 Piece(s) Same day 10651263610830

฿ 186.00

SLIP-JOINT HINGES 1 Piece(s) Same day 10501042410831

฿ 155.00

SLIP-JOINT HINGES 1 Piece(s) Same day 1038982410832

฿ 140.00

SLIP-JOINT HINGES 1 Piece(s) Same day 1030902410833

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges
Surface Finish Fabric Mounting Hole No