Butt Hinge (B-1102 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
A general-purpose butt hinge.
[Features]
· Materials: Stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
· Stainless steel construction with excellent corrosion-resistance.
· Choice of 9 sizes depending on the application.
[Applications]
· For various types of doors.
Butt-Type Hinge With Excellent Corrosion Resistance

B-1102 dimensional drawing

B-1102 dimensional drawing
| Product No. | L | W | t | øD1 | (øD2) | (E) | N | Reference Values | Product Mass (g) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Door Height × Door Width | Door Mass (kg) | ||||||||||||
| SUS | SUS | SPCC | SUS | SPCC | SUS | SPCC | |||||||
| B-1102-1 | 25 | 20 | 0.8 | 0.8 | 2 | 3.8 | 3 | 300 × 150 | 3.3 | 1.7 | 5 | ||
| B-1102-2 | 32 | 22 | 0.8 | 0.8 | 2 | 3.8 | 3 | 400 × 200 | 3.9 | 2 | 7 | ||
| B-1102-3 | 38 | 26 | 0.8 | 0.85 | 2.4 | 4.3 | 3 | 600 × 300 | 4.2 | 2.3 | 10 | ||
| B-1102-4 | 51 | 30 | 0.8 | 0.9 | 2.4 | 4.4 | 5 | 700 × 350 | 5.8 | 3.3 | 15 | ||
| B-1102-5 | 51 | 38 | 1.2 | 1.35 | 3.3 | 6.2 | 1.3 | 3 | 700 × 350 | 9.4 | 5.4 | 30 | |
| B-1102-6 | 64 | 42 | 1.2 | 1.45 | 3.3 | 6.4 | 1.4 | 5 | 700 × 350 | 13 | 8.3 | 45 | |
| B-1102-7 | 76 | 49 | 1.5 | 1.6 | 4.2 | 7.6 | 1.5 | 5 | 800 × 400 | 23 | 12 | 65 | |
| B-1102-8 | 89 | 56 | 1.7 | 1.8 | 5.2 | 9 | 1.7 | 5 | 800 × 400 | 31 | 17 | 100 | |
| B-1102-9 | 102 | 70 | 1.8 | 1.9 | 5.5 | 9.5 | 1.8 | 5 | 900 × 450 | 40 | 21 | 145 | |