(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Select the most appropriate type for the given application from the 8 available sizes.
· Materials: Stainless steel plate (SUS304).
· Surface finish: B-1100-1 to 3 / electrolytic treatment; B-1100-4 to 8 / brushed finish.
[Applications]
· Various types of doors.
B-1100-1 to 4 dimensional drawing
B-1100-5 to 7 dimensional drawing
B-1100-8 dimensional drawing
Product No. | L | W | t | P1 | P2 | P3 | ød1 | ød2 | øD1 | (øD2) | (E) | N | Reference Values | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||||||||||||||
B-1100-1 | 25 | 20 | 0.7 | 11 | 15.6 | - | 3.4 | 4.2 | 2 | 3.6 | - | 3 | 300 × 150 | 2.4 | 6 |
B-1100-2 | 32 | 22 | 0.8 | 13.8 | 21.5 | - | 3.4 | 4.4 | 2 | 3.8 | - | 600 × 300 | 3 | 8 | |
B-1100-3 | 38 | 26 | 0.9 | 15.7 | 27 | - | 3.5 | 4.7 | 2 | 4 | - | 700 × 350 | 4.5 | 10 | |
B-1100-4 | 51 | 32 | 0.8 | 20 | 35.8 | - | 3.4 | 5.2 | 3 | 4.8 | - | 5 | 700 × 350 | 5.3 | 15 |
B-1100-5 | 64 | 34 | 0.9 | 17.9 | 22 | 20.8 | 3.9 | 5.8 | 3 | 5 | - | 800 × 400 | 7.7 | 25 | |
B-1100-6 | 76 | 47 | 1.2 | 24.6 | 26 | 32.6 | 4.9 | 6.5 | 3.5 | 6.2 | 1 | 1,200 × 600 | 14 | 45 | |
B-1100-7 | 89 | 52 | 1.2 | 30 | 30 | 38 | 4.9 | 6.5 | 4.5 | 7.1 | 1.7 | 1,200 × 600 | 18 | 65 | |
B-1100-8 | 100 | 66 | 1.5 | 37.2 | 26 | 47 | 5.4 | 7.4 | 4.5 | 7.8 | 1.7 | 1,400 × 700 | 23 | 100 |
Part Number |
---|
B-1100-1 |
B-1100-2 |
B-1100-3 |
B-1100-4 |
B-1100-5 |
B-1100-6 |
B-1100-7 |
B-1100-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Surface Finish | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 25 | 20 | [Mirror Surface] Electrolytic Polishing | 0.7 | 2 | 10709 | ||
฿ 26.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 32 | 22 | [Mirror Surface] Electrolytic Polishing | 0.8 | 2 | 10710 | ||
฿ 31.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 38 | 26 | [Mirror Surface] Electrolytic Polishing | 0.9 | 2 | 10711 | ||
฿ 41.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 51 | 32 | Hair line finish | 0.8 | 3 | 10712 | ||
฿ 55.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 64 | 34 | Hair line finish | 0.9 | 3 | 10713 | ||
฿ 82.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 76 | 47 | Hair line finish | 1.2 | 3.5 | 10714 | ||
฿ 105.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 89 | 52 | Hair line finish | 1.2 | 4.5 | 10715 | ||
฿ 144.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 100 | 66 | Hair line finish | 1.5 | 4.5 | 10716 |
Loading...
Flat Hinge Type | Standard Type | Material | Stainless Steel Plate (SUS304) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Mounting Hole | Through Hole |
How can we improve?
How can we improve?