Butt Hinge (B-1059 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
A general-purpose butt hinge.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Choice of 5 sizes depending on the application.
· Materials: Stainless steel plate (SUS304).
· Surface finish: B-1059-1/2 / buffing, B-1059-3 to 5 / tumble finishing.
[Applications]
· For various types of doors.
Excellent Corrosion Resistance

B-1059-1 to 3 dimensional drawing

B-1059-4/5 dimensional drawing
| Product No. | L | W | t | P1 | P2 | P3 | øD1 | (øD2) | ød1 | ød2 | (E) | N | Reference Values | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Door Height × Door Width | Door Mass (kg) | ||||||||||||||
| B-1059-1 | 89 | 56 | 1.2 | 69 | 32 | 40 | 5 | 7.5 | 5 | 7 | - | 5 | 1,000 × 500 | 13 | 70 |
| B-1059-2 | 76 | 45.5 | 1 | 56 | 26 | 30 | 4 | 6 | 4.5 | 6 | - | 5 | 800 × 400 | 10 | 40 |
| B-1059-3 | 64 | 40 | 0.8 | 48 | 22 | 29 | 3 | 4.8 | 4.2 | 5.5 | 1.2 | 5 | 700 × 350 | 9.7 | 21 |
| B-1059-4 | 51 | 34.5 | 0.8 | 36 | 21 | - | 3 | 4.8 | 4.5 | 5.5 | 1.2 | 5 | 600 × 300 | 6.7 | 15 |
| B-1059-5 | 38 | 26.5 | 0.8 | 27 | 16 | - | 2.1 | 3.9 | 3.8 | 5 | - | 3 | 500 × 250 | 4.5 | 8 |