(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lift-off hinge made of stainless steel with excellent corrosion-resistance.
[Features]
· Made from stainless steel plate (SUS304), finished with mirror-surface buff polishing.
· Reference door weight when using 2 vertical units: 7 kg.
· Right type / left type.
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
B-1075-L external appearance
B-1075-L dimensional drawing (stainless-steel has hole)
Product No. | Remarks | Product Mass (g) | |
---|---|---|---|
SUS | SUS | SPCC | |
B-1075-L | Left type | 21 | 23 |
B-1075-R | Right type | 21 | 23 |
Loading...
Length L(mm) | 40 | Width W(mm) | 30 | Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type | Surface Finish | Mirror Surface Buff Polishing |
Plate Thickness t(mm) | 1.5 | Shaft Diameter φD(mm) | 3.5 | Mounting Hole | Through Hole |
How can we improve?
How can we improve?