1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Long Hinge B-35831 (Part Number)

CONTINUOUS HINGES

Stainless Steel Long Hinge B-35831
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,984.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

 
Part Number
B-35831-6C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,984.00

CONTINUOUS HINGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 2133 Flat Hinge Type Aluminum Long Hinges Width W(mm) 102
Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Fabric
Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 10 Mounting Hole No
Product Code 11178

Please check the type/dimensions/specifications of the part B-35831-6C in the Stainless Steel Long Hinge B-35831 series.