(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges with a stepped design.
[Features]
· Suitable for use with objects / enclosures that have level differences.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Mirror surface buffing.
[Applications]
· Various types of doors. Doors and cases with differing thicknesses.
B-1028-1 external appearance
B-1028-1 (with hole) dimensional drawing
B-1028-2 (without hole) dimensional drawing
Product No. | Product Mass (g) | |
---|---|---|
SUS | SUS | SPCC |
B-1028-1 | 50 | 55 |
B-1028-2 | 65 | 60 |
Loading...
Length L(mm) | 60 | Width W(mm) | 40 | Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Main Body Type | Special Type | Surface Finish | Mirror Surface Buff Polishing |
How can we improve?
How can we improve?