1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multiaxial Hinge for Large Airtight Doors (FB-1736 / Stainless Steel)

Multiaxial Hinge for Large Airtight Doors (FB-1736 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hinge for airtight doors.
[Features]
· The 2-axis mechanism allows doors to be tightened horizontally up to 10 mm (requires a tightening mechanism, sold separately).
· Uses dry bearing (phosphor bronze) in the bearing part (only FB-1736-A-1 uses SUS303 with molybdenum disulfide treatment).
· The door sealing and O-ring tightness can be finely adjusted by using the adjustment screw.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Vacuum chamber devices and equipment that require airtightness.

2-Axis Mechanism Allows Door To Be Tightened Horizontally Up To Approx. 10 mm

FB-1736-A-1 external appearance

FB-1736-A-1 external appearance

FB-1736-A-3 external appearance

FB-1736-A-3 external appearance

FB-1736-B-3 external appearance

FB-1736-B-3 external appearance

FB-1736-A-1 dimensional drawing

FB-1736-A-1 dimensional drawing

FB-1736-A-1 dimensional drawing

FB-1736-A-1 dimensional drawing

FB-1736-A-3 / B-3 dimensional drawing

FB-1736-A-3 / B-3 dimensional drawing

FB-1736-A-3 dimensional drawing

FB-1736-A-3 dimensional drawing

FB-1736-B-3 dimensional drawing

FB-1736-B-3 dimensional drawing

FB-1736-B-3 dimensional drawing

FB-1736-B-3 dimensional drawing

Part Number
FB-1736-A-1
FB-1736-A-3
FB-1736-A-4
FB-1736-B-3
FB-1736-C-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

฿ 51,097.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) 2001665261526

฿ 12,388.00

SPECIAL HINGES 1 Piece(s) Same day 161149.52761533

฿ 6,000.00

TAKIGEN 1 Piece(s) 45 Day(s) 881282261540

฿ 14,323.00

SPECIAL HINGES 1 Piece(s) Same day 1611752761534

฿ 5,807.00

TAKIGEN 1 Piece(s) 40 Day(s) 1381102061543

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Casting (SUS304) Main Body Type Special Type Operating Environment Standard / Corrosion Resistance
Additional Function No Surface Finish Mirror Surface Buff Polishing Mounting Hole Through Hole