1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Flat Hinge for Heavy-Duty Use B-1550 (B-1550-2)

SLIP-JOINT HINGES

Stainless Steel Flat Hinge for Heavy-Duty Use B-1550 (B-1550-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fold as per usage.
· Ideal for heavy doors.
· Easy to install detachable hinge

 
Part Number
B-1550-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 755.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 90150812852

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges
Surface Finish Fabric Plate Thickness t(mm) 4 Mounting Hole No

Please check the type/dimensions/specifications of the part B-1550-2 in the Stainless Steel Flat Hinge for Heavy-Duty Use B-1550 series.

Products with similar specification

Part Number
B-1550-1
B-1550-3
B-1550-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 852.00

1 Piece(s) Same day 100160812851

฿ 600.00

1 Piece(s) 29 Day(s) 80142712853

฿ 542.00

1 Piece(s) 29 Day(s) 75130712854