(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat hinge for heavy loads.
[Features]
· Structure suitable for heavy doors.
· Choice of 9 sizes depending on the application.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Ships, petrochemical complex plants, chemical plants, kitchen equipment, special-purpose vehicles.
B-1001-1 external appearance
B-1001-0 to 2 dimensional drawing
B-1001-3/13H/13B dimensional drawing
B-1001-4 to 8 / B-1001-14H to 16H / B-1001-14B to 16B dimensional drawing
Product No. | Materials | Surface Finish | Remarks | L | W | t | P1 | p2 | p3 | φD | M | Reference Values | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Door Height × Door Width | Door Mass (kg) | |||||||||||||
B-1001-0 | sus | Hairline finish | Without hole | 200 | 160 | 6 | - | - | - | 16 | - | 2,400 × 1,200 | 178 | 2,250 |
B-1001-1 | 150 | 120 | 4 | - | - | - | 12 | - | 1,000 × 500 | 99 | 900 | |||
B-1001-2 | 125 | 100 | 4 | - | - | - | 12 | - | 800 × 400 | 93 | 620 | |||
B-1001-3 | 100 | 100 | 4 | - | - | - | 12 | - | 700 × 350 | 97 | 520 | |||
B-1001-4 | 75 | 70 | 3 | - | - | - | 6 | - | 600 × 300 | 57 | 165 | |||
B-1001-5 | 60 | 64 | 3 | - | - | - | 6 | - | 500 × 250 | 41 | 130 | |||
B-1001-6 | 50 | 50 | 3 | - | - | - | 6 | - | 400 × 200 | 38 | 90 | |||
B-1001-7 | 80 | 50 | 5 | - | - | - | 10 | - | 600×300 | 95 | 315 | |||
B-1001-8 | 50 | 50 | 5 | - | - | - | 10 | - | 400×200 | 53 | 200 | |||
B-1001-13H | With hole | 100 | 100 | 4 | 60 | 30 | 30 | 12 | M6 | 700×350 | 97 | 470 | ||
B-1001-14H | 75 | 70 | 3 | 50 | 40 | - | 6 | M5 | 600×300 | 57 | ||||
B-1001-15H | 60 | 64 | 3 | 40 | 35 | - | 6 | M5 | 500×250 | 41 | ||||
B-1001-16H | 50 | 50 | 3 | 32 | 30 | - | 6 | M4 | 400×200 | 38 | ||||
B-1001-13B | Mirror surface buffing | 100 | 100 | 4 | 60 | 30 | 30 | 12 | M6 | 700×350 | 97 | |||
B-1001-14B | 75 | 70 | 3 | 50 | 40 | - | 6 | M5 | 600×300 | 57 | ||||
B-1001-15B | 60 | 64 | 3 | 40 | 35 | - | 6 | M5 | 500×250 | 41 | ||||
B-1001-16B | 50 | 50 | 3 | 32 | 30 | - | 6 | M4 | 400×200 | 38 |
Part Number |
---|
B-1001-0 |
B-1001-1 |
B-1001-2 |
B-1001-3 |
B-1001-4 |
B-1001-5 |
B-1001-6 |
B-1001-7 |
B-1001-8 |
B-1001-13B |
B-1001-13H |
B-1001-14B |
B-1001-14H |
B-1001-15B |
B-1001-15H |
B-1001-16B |
B-1001-16H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Finish | Width W (mm) | Plate Thickness t (mm) | Hole | Shaft Diameter φD (mm) | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,259.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 200 | Hair line finish | 160 | 6 | No | 16 | No | 10545 | ||
฿ 1,162.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 150 | Hair line finish | 120 | 4 | No | 12 | No | 10546 | ||
฿ 968.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 125 | Hair line finish | 100 | 4 | No | 12 | No | 10547 | ||
฿ 775.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 100 | Hair line finish | 100 | 4 | No | 12 | No | 10548 | ||
฿ 291.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 75 | Hair line finish | 70 | 3 | No | 6 | No | 10549 | ||
฿ 252.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 60 | Hair line finish | 64 | 3 | No | 6 | No | 10550 | ||
฿ 213.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 50 | Hair line finish | 50 | 3 | No | 6 | No | 10551 | ||
฿ 581.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 80 | Hair line finish | 50 | 5 | No | 10 | No | 11120 | ||
฿ 446.00 | BUTT HINGES | 1 Piece(s) | 25 Day(s) | 10 | 50 | Hair line finish | 50 | 5 | No | 10 | No | 11121 | ||
฿ 1,510.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 100 | [Mirror Surface] Mirror Surface Buff Polishing | 100 | 4 | Presence | 12 | Through Hole | 13232 | ||
฿ 1,162.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 100 | Hair line finish | 100 | 4 | Presence | 12 | Through Hole | 13228 | ||
฿ 504.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 75 | [Mirror Surface] Mirror Surface Buff Polishing | 70 | 3 | Presence | 6 | Through Hole | 13233 | ||
฿ 388.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 75 | Hair line finish | 70 | 3 | Presence | 6 | Through Hole | 13229 | ||
฿ 407.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 60 | [Mirror Surface] Mirror Surface Buff Polishing | 64 | 3 | Presence | 6 | Through Hole | 13234 | ||
฿ 310.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 60 | Hair line finish | 64 | 3 | Presence | 6 | Through Hole | 13230 | ||
฿ 349.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 50 | [Mirror Surface] Mirror Surface Buff Polishing | 50 | 3 | Presence | 6 | Through Hole | 13235 | ||
฿ 252.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 50 | Hair line finish | 50 | 3 | Presence | 6 | Through Hole | 13231 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Standard Type | Material | Stainless Steel Plate (SUS304) |
---|
How can we improve?
How can we improve?