(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lift-off hinges for heavy-duty use.
[Features]
· The size can be selected according to the given application; from heavy doors to small doors.
· Choice of right or left type.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
B-1065-10-R external appearance
B-1065-1-R external appearance
B-1065 series dimensional drawing
B-1065 series dimensional drawing
Product No. | Remarks | L1 | L2 | W | t | P1 | P2 | P3 | P4 | øD1 | (øD2) | d1 | d2 | N | Reference Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Stainless Steel (SUS) | ||||||||||||||||
B-1065-10-L | Left type | 125 | 115 | 100 | 4 | 44.5 | 74.5 | 17.5 | 30 | 9 | 17.5 | 6.4 | 12.8 | 8 | 60 | 531 |
B-1065-10-R | Right type | |||||||||||||||
B-1065-11-L | Left type | 100 | 90 | 82 | 4 | 40 | 60 | 11 | 26 | 8 | 16.5 | 5.3 | 10.6 | 8 | 50 | 347 |
B-1065-11-R | Right type | |||||||||||||||
B-1065-12-L | Left type | 75 | 70 | 70 | 3 | 40 | 50 | 10.5 | 27 | 6 | 12.5 | 5.3 | 10.6 | 6 | 30 | 165 |
B-1065-12-R | Right type | |||||||||||||||
B-1065-13-L | Left type | 65 | 60 | 50 | 2.5 | 30 | 36 | 10.5 | 22 | 5 | 10.5 | 4.3 | 8.6 | 6 | 20 | 89 |
B-1065-13-R | Right type | |||||||||||||||
B-1065-14-L | Left type | 50 | 45 | 40 | 2.5 | 26 | - | 10 | 30 | 5 | 10.5 | 4.3 | 8.6 | 4 | 15 | 60 |
B-1065-14-R | Right type |
Product No. | Remarks | L1 | L2 | W | t | øD1 | (øD2) | Reference Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Stainless Steel (SUS) | Stainless Steel SUS | Iron | Stainless Steel SUS | Iron | Stainless Steel SUS | Iron | ||||||
B-1065-0-L | Left type | 125 | 115 | 100 | 4 | 4.5 | 9 | 17.5 | 18.5 | 60 | 531 | 600 |
B-1065-0-R | Right type | |||||||||||
B-1065-1-L | Left type | 100 | 90 | 82 | 4 | 4 | 8 | 16.5 | 16.5 | 50 | 347 | 355 |
B-1065-1-R | Right type | |||||||||||
B-1065-2-L | Left type | 75 | 70 | 70 | 3 | 3.2 | 6 | 12.5 | 13 | 30 | 165 | 180 |
B-1065-2-R | Right type | |||||||||||
B-1065-3-L | Left type | 65 | 60 | 50 | 2.5 | 2.6 | 5 | 10.5 | 11 | 20 | 89 | 95 |
B-1065-3-R | Right type | |||||||||||
B-1065-4-L | Left type | 50 | 45 | 40 | 2.5 | 2.6 | 5 | 10.5 | 11 | 15 | 60 | 62 |
B-1065-4-R | Right type |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | Hole | Shaft Diameter φD (mm) | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 813.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 125 | 100 | Left Type | 4 | No | 9 | No | 10669 | ||
฿ 813.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 125 | 100 | Right Type | 4 | No | 9 | No | 10670 | ||
฿ 620.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 100 | 82 | Left Type | 4 | No | 8 | No | 10671 | ||
฿ 620.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 100 | 82 | Right Type | 4 | No | 8 | No | 10672 | ||
฿ 333.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 75 | 70 | Left Type | 3 | No | 6 | No | 10673 | ||
฿ 333.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 75 | 70 | Right Type | 3 | No | 6 | No | 10674 | ||
฿ 233.00 | SLIP-JOINT HINGES | 1 Piece(s) | 28 Day(s) | - | 65 | 50 | Left Type | 2.5 | No | 5 | No | 10675 | ||
฿ 233.00 | SLIP-JOINT HINGES | 1 Piece(s) | 28 Day(s) | - | 65 | 50 | Right Type | 2.5 | No | 5 | No | 10676 | ||
฿ 206.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 50 | 40 | Left Type | 2.5 | No | 5 | No | 10677 | ||
฿ 206.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | - | 50 | 40 | Right Type | 2.5 | No | 5 | No | 10678 | ||
฿ 852.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 125 | 100 | Left Type | 4 | Presence | 9 | Through Hole | 13035 | ||
฿ 852.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 125 | 100 | Right Type | 4 | Presence | 9 | Through Hole | 13036 | ||
฿ 639.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 100 | 82 | Left Type | 4 | Presence | 8 | Through Hole | 13037 | ||
฿ 639.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 100 | 82 | Right Type | 4 | Presence | 8 | Through Hole | 13038 | ||
฿ 388.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 75 | 70 | Left Type | 3 | Presence | 6 | Through Hole | 13039 | ||
฿ 388.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 75 | 70 | Right Type | 3 | Presence | 6 | Through Hole | 13040 | ||
฿ 271.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 50 | Left Type | 2.5 | Presence | 5 | Through Hole | 13041 | ||
฿ 271.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 50 | Right Type | 2.5 | Presence | 5 | Through Hole | 13042 | ||
฿ 233.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 50 | 40 | Left Type | 2.5 | Presence | 5 | Through Hole | 13043 | ||
฿ 233.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 50 | 40 | Right Type | 2.5 | Presence | 5 | Through Hole | 13044 |
Loading...
Material | Stainless Steel (SUS304) | Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type |
---|---|---|---|---|---|
Surface Finish | Mirror Surface Buff Polishing |
How can we improve?
How can we improve?