1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tilt Hinge for Heavy Load B-1878

Stainless Steel Tilt Hinge for Heavy Load B-1878
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal heavy-duty hinge for truck deck. Welded.
· Made of stainless steel, corrosion resistant.
· Curled part is welded.
· Left and right combination

 
Part Number
B-1878-1
B-1878-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 1,588.00

HINGES 1 Piece(s) 29 Day(s) 10911061611651

฿ 1,065.00

HINGES 1 Piece(s) Same day 808841011652

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges
Surface Finish Pickling Treatment Mounting Hole No